KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 18 n ± 20 % 16 X7R Sn General MLCC
0603YC183MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  48.23 mΩ
R2  =  7.726 Ω
R3  =  3.436 Ω
R4  =  1 GΩ
L1  =  981.6 pH
L2  =  3.235 nH
L3  =  24.01 nH
C1  =  14.94 nF
C2  =  2.7 nF
C3  =  342 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  51.48 mΩ
R1  =  10.61 kΩ
R2  =  1.258 kΩ
R3  =  132.2 Ω
R4  =  14.83 Ω
R5  =  2.309 Ω
R6  =  291.5 mΩ
R7  =  62.75 mΩ
R8  =  25.14 mΩ
R9  =  127.3 mΩ
R10  =  978.3 mΩ
R11  =  438.6 mΩ
R12  =  9.822 mΩ
R13  =  22.12 mΩ
L1  =  7.491 pH
L2  =  29.9 pH
L3  =  1000 aH
L4  =  22.27 pH
L5  =  15.4 pH
C1_8  =  1.066 μF
C9  =  750.3 nF
C10  =  34.54 nF
C11  =  16.9 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General