KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 150 n ± 20 % 16 X7R Sn General MLCC
0603YC154MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  13.81 mΩ
R2  =  1.866 Ω
R3  =  1.117 Ω
R4  =  1 GΩ
L1  =  1.055 nH
L2  =  5.983 nH
L3  =  21.51 nH
C1  =  124.5 nF
C2  =  22.5 nF
C3  =  2.85 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  14.86 mΩ
R1  =  1.684 kΩ
R2  =  287 Ω
R3  =  43.81 Ω
R4  =  5.946 Ω
R5  =  1.045 Ω
R6  =  94.55 mΩ
R7  =  12.69 mΩ
R8  =  6.218 mΩ
R9  =  8.8 mΩ
R10  =  94.97 mΩ
R11  =  396 mΩ
R12  =  3.997 mΩ
R13  =  20.86 mΩ
L1  =  2.09 pH
L2  =  27.46 pH
L3  =  1000 aH
L4  =  20.71 pH
L5  =  48.07 pH
C1_8  =  8.266 μF
C9  =  15.23 μF
C10  =  499.5 nF
C11  =  132.2 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General