KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 3.3 n ± 20 % 250 X7R FLEXITERM® Automotive MLCC
0603VC332M4Z2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  131.2 mΩ
R2  =  24.07 Ω
R3  =  8.444 Ω
R4  =  1 GΩ
L1  =  926.6 pH
L2  =  1.978 nH
L3  =  26.23 nH
C1  =  2.739 nF
C2  =  495 pF
C3  =  62.7 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  139.1 mΩ
R1  =  46.25 kΩ
R2  =  4.104 kΩ
R3  =  320 Ω
R4  =  30.81 Ω
R5  =  4.355 Ω
R6  =  717.5 mΩ
R7  =  225.5 mΩ
R8  =  76.91 mΩ
R9  =  1.079 Ω
R10  =  6.323 Ω
R11  =  475.9 mΩ
R12  =  20.16 mΩ
R13  =  23.19 mΩ
L1  =  20.8 pH
L2  =  32.01 pH
L3  =  1000 aH
L4  =  23.6 pH
L5  =  6.191 pH
C1_8  =  207.1 nF
C9  =  67.46 nF
C10  =  4.074 nF
C11  =  3.261 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi Automotive