KYOCERA AVX Part No.0603VC103M4T2A New PN: KAM15AR72E103MT
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 10 n | ± 20 % | 250 | X7R | Sn | Automotive | MLCC |
0603 | V | C | 103 | M | 4 | T | 2 | A |
---|---|---|---|---|---|---|---|---|
Size | Voltage | Dielectric | Capacitance Code (in pF) | Capacitance Tolerance | Failure Rate | Terminations | Packaging | Special Code |
0402 0603 0805 1206 1210 1812 | 10V = Z 16V = Y 25V = 3 50V = 5 100V = 1 200V = 2 250V = V 500V = 7 | X7R = C | 2 Sig. Digits + Number of Zeros e.g. 10 F = 106 | F = ±1% (≥10pF)* G = ±2% (≥10pF)* J = ±5% (≤1µF) K = ±10% M = ±20% | 4 = Automotive | T = Plated Ni and Sn | 2 = 7” Reel 4 = 13” Reel | A = Std. Product |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive