KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 1 μ ± 10 % 6.3 X7R Sn General MLCC
06036C105KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  4.508 mΩ
R2  =  523.6 mΩ
R3  =  408.7 mΩ
R4  =  1 GΩ
L1  =  1.125 nH
L2  =  10.37 nH
L3  =  19.49 nH
C1  =  830 nF
C2  =  150 nF
C3  =  19 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  4.889 mΩ
R1  =  324.5 Ω
R2  =  76.48 Ω
R3  =  16.31 Ω
R4  =  2.625 Ω
R5  =  513.9 mΩ
R6  =  34.53 mΩ
R7  =  3.034 mΩ
R8  =  1.781 mΩ
R9  =  806 μΩ
R10  =  11.78 mΩ
R11  =  361.5 mΩ
R12  =  1.788 mΩ
R13  =  19.79 mΩ
L1  =  667.1 aH
L2  =  25.44 pH
L3  =  1000 aH
L4  =  19.41 pH
L5  =  133.2 pH
C1_8  =  51.67 μF
C9  =  225.3 μF
C10  =  5.453 μF
C11  =  832.5 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.95 0.037
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General