KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 2.2 n ± 10 % 50 X7R FLEXITERM® General MLCC
06035C222KAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  166.7 mΩ
R2  =  31.59 Ω
R3  =  10.47 Ω
R4  =  1 GΩ
L1  =  913.9 pH
L2  =  1.759 nH
L3  =  26.79 nH
C1  =  1.826 nF
C2  =  330 pF
C3  =  41.8 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  176.4 mΩ
R1  =  65.76 kΩ
R2  =  5.444 kΩ
R3  =  395.3 Ω
R4  =  36.69 Ω
R5  =  5.068 Ω
R6  =  889.9 mΩ
R7  =  306.1 mΩ
R8  =  100.5 mΩ
R9  =  1.798 Ω
R10  =  9.877 Ω
R11  =  485.2 mΩ
R12  =  23.95 mΩ
R13  =  23.45 mΩ
L1  =  26.55 pH
L2  =  32.54 pH
L3  =  1000 aH
L4  =  23.93 pH
L5  =  4.98 pH
C1_8  =  140 nF
C9  =  37.93 nF
C10  =  2.444 nF
C11  =  2.2 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General