Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 1.5 n ± 10 % 50 X7R Sn General MLCC
06035C152KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  209 mΩ
R2  =  40.83 Ω
R3  =  12.82 Ω
R4  =  1 GΩ
L1  =  902.1 pH
L2  =  1.574 nH
L3  =  27.33 nH
C1  =  1.245 nF
C2  =  225 pF
C3  =  28.5 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  220.8 mΩ
R1  =  91.7 kΩ
R2  =  7.109 kΩ
R3  =  482.6 Ω
R4  =  43.28 Ω
R5  =  5.848 Ω
R6  =  1.091 Ω
R7  =  408.6 mΩ
R8  =  129.3 mΩ
R9  =  2.914 Ω
R10  =  15.05 Ω
R11  =  494.2 mΩ
R12  =  28.17 mΩ
R13  =  23.7 mΩ
L1  =  33.43 pH
L2  =  33.04 pH
L3  =  1000 aH
L4  =  24.24 pH
L5  =  4.054 pH
C1_8  =  96.67 nF
C9  =  22.02 nF
C10  =  1.508 nF
C11  =  1.518 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General