KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 12 n ± 5 % 50 X7R FLEXITERM® Automotive MLCC
06035C123J4Z2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  61.27 mΩ
R2  =  10.14 Ω
R3  =  4.26 Ω
R4  =  1 GΩ
L1  =  968.2 pH
L2  =  2.876 nH
L3  =  24.52 nH
C1  =  9.96 nF
C2  =  1.8 nF
C3  =  228 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  65.28 mΩ
R1  =  15.08 kΩ
R2  =  1.669 kΩ
R3  =  163.3 Ω
R4  =  17.66 Ω
R5  =  2.687 Ω
R6  =  361.5 mΩ
R7  =  85.19 mΩ
R8  =  32.85 mΩ
R9  =  212.1 mΩ
R10  =  1.528 Ω
R11  =  447.2 mΩ
R12  =  11.66 mΩ
R13  =  22.37 mΩ
L1  =  9.561 pH
L2  =  30.39 pH
L3  =  1000 aH
L4  =  22.58 pH
L5  =  12.38 pH
C1_8  =  720.6 nF
C9  =  421.9 nF
C10  =  20.72 nF
C11  =  11.41 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi Automotive