KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 100 p ± 5 % 50 X7R Sn General MLCC
06035C101JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  1.033 Ω
R2  =  250.6 Ω
R3  =  53.87 Ω
R4  =  1 GΩ
L1  =  822.8 pH
L2  =  717.6 pH
L3  =  31.46 nH
C1  =  83 pF
C2  =  15 pF
C3  =  1.9 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  1.079 Ω
R1  =  962 kΩ
R2  =  46.94 kΩ
R3  =  1.979 kΩ
R4  =  139 Ω
R5  =  16.1 Ω
R6  =  4.594 Ω
R7  =  3.148 Ω
R8  =  770.3 mΩ
R9  =  88.38 Ω
R10  =  296 Ω
R11  =  563 mΩ
R12  =  88.8 mΩ
R13  =  25.55 mΩ
L1  =  170.7 pH
L2  =  36.84 pH
L3  =  1000 aH
L4  =  26.59 pH
L5  =  947 aH
C1_8  =  7.066 nF
C9  =  470.7 pF
C10  =  49.74 pF
C11  =  109.7 pF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General