KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 4.7 n ± 5 % 200 X7R Sn Automotive MLCC
06032C472J4T2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

0402

0603

0805

1206

1210

1812

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

e.g. 10 F = 106

F = ±1% (≥10pF)*

G = ±2% (≥10pF)*

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  106.5 mΩ
R2  =  19 Ω
R3  =  7.001 Ω
R4  =  1 GΩ
L1  =  937.8 pH
L2  =  2.192 nH
L3  =  25.75 nH
C1  =  3.901 nF
C2  =  705 pF
C3  =  89.3 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  113.1 mΩ
R1  =  34.03 kΩ
R2  =  3.207 kΩ
R3  =  266.2 Ω
R4  =  26.45 Ω
R5  =  3.815 Ω
R6  =  594.7 mΩ
R7  =  172.7 mΩ
R8  =  60.92 mΩ
R9  =  691.1 mΩ
R10  =  4.285 Ω
R11  =  467.8 mΩ
R12  =  17.36 mΩ
R13  =  22.96 mΩ
L1  =  16.81 pH
L2  =  31.56 pH
L3  =  1000 aH
L4  =  23.31 pH
L5  =  7.486 pH
C1_8  =  291.4 nF
C9  =  111.5 nF
C10  =  6.361 nF
C11  =  4.595 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive