KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 1 n ± 10 % 200 X7R Sn General MLCC
06032C102KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  265.4 mΩ
R2  =  53.58 Ω
R3  =  15.9 Ω
R4  =  1 GΩ
L1  =  889.8 pH
L2  =  1.399 nH
L3  =  27.91 nH
C1  =  830 pF
C2  =  150 pF
C3  =  19 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  280 mΩ
R1  =  130.4 kΩ
R2  =  9.431 kΩ
R3  =  596.2 Ω
R4  =  51.54 Ω
R5  =  6.806 Ω
R6  =  1.353 Ω
R7  =  554.7 mΩ
R8  =  168.9 mΩ
R9  =  4.857 Ω
R10  =  23.51 Ω
R11  =  504 mΩ
R12  =  33.45 mΩ
R13  =  23.97 mΩ
L1  =  42.68 pH
L2  =  33.59 pH
L3  =  1000 aH
L4  =  24.58 pH
L5  =  3.261 pH
C1_8  =  65.34 nF
C9  =  12.38 nF
C10  =  905 pF
C11  =  1.024 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General