KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 22 n ± 10 % 100 X7R Sn General MLCC
06031C223KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  42.85 mΩ
R2  =  6.754 Ω
R3  =  3.089 Ω
R4  =  1 GΩ
L1  =  988.4 pH
L2  =  3.429 nH
L3  =  23.76 nH
C1  =  18.26 nF
C2  =  3.3 nF
C3  =  418 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  45.76 mΩ
R1  =  8.912 kΩ
R2  =  1.094 kΩ
R3  =  119.1 Ω
R4  =  13.6 Ω
R5  =  2.142 Ω
R6  =  262 mΩ
R7  =  53.94 mΩ
R8  =  22.03 mΩ
R9  =  98.83 mΩ
R10  =  784.6 mΩ
R11  =  434.4 mΩ
R12  =  9.021 mΩ
R13  =  22 mΩ
L1  =  6.638 pH
L2  =  29.66 pH
L3  =  1000 aH
L4  =  22.11 pH
L5  =  17.15 pH
C1_8  =  1.294 μF
C9  =  997.7 nF
C10  =  44.48 nF
C11  =  20.54 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General