KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 150 p ± 20 % 100 X7R Sn General MLCC
06031C151MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  812.9 mΩ
R2  =  191 Ω
R3  =  43.45 Ω
R4  =  1 GΩ
L1  =  834.2 pH
L2  =  807.1 pH
L3  =  30.8 nH
C1  =  124.5 pF
C2  =  22.5 pF
C3  =  2.85 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  851.1 mΩ
R1  =  676.6 kΩ
R2  =  35.39 kΩ
R3  =  1.602 kΩ
R4  =  116.7 Ω
R5  =  13.84 Ω
R6  =  3.704 Ω
R7  =  2.319 Ω
R8  =  589.7 mΩ
R9  =  53.02 Ω
R10  =  189.5 Ω
R11  =  552.1 mΩ
R12  =  74.78 mΩ
R13  =  25.26 mΩ
L1  =  133.7 pH
L2  =  36.25 pH
L3  =  1000 aH
L4  =  26.23 pH
L5  =  1.177 pH
C1_8  =  10.45 nF
C9  =  837.1 pF
C10  =  82.9 pF
C11  =  162.6 pF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General