KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 10 n ± 5 % 100 X7R FLEXITERM® Automotive MLCC
06031C103J4Z2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  68.22 mΩ
R2  =  11.45 Ω
R3  =  4.692 Ω
R4  =  1 GΩ
L1  =  962.2 pH
L2  =  2.728 nH
L3  =  24.76 nH
C1  =  8.3 nF
C2  =  1.5 nF
C3  =  190 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  72.64 mΩ
R1  =  17.67 kΩ
R2  =  1.895 kΩ
R3  =  179.6 Ω
R4  =  19.11 Ω
R5  =  2.877 Ω
R6  =  398.3 mΩ
R7  =  97.74 mΩ
R8  =  37.04 mΩ
R9  =  266.9 mΩ
R10  =  1.868 Ω
R11  =  451.1 mΩ
R12  =  12.6 mΩ
R13  =  22.49 mΩ
L1  =  10.67 pH
L2  =  30.62 pH
L3  =  1000 aH
L4  =  22.72 pH
L5  =  11.23 pH
C1_8  =  604.2 nF
C9  =  325.6 nF
C10  =  16.47 nF
C11  =  9.558 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi Automotive