KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 330 p ± 10 % 16 X7R Sn Automotive MLCC
0402YC331K4T2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

0402

0603

0805

1206

1210

1812

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

e.g. 10 F = 106

F = ±1% (≥10pF)*

G = ±2% (≥10pF)*

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  421.8 μΩ
R1  =  596.7 mΩ
R2  =  67.42 Ω
R3  =  23.85 Ω
R4  =  1 GΩ
L1  =  804.2 pH
L2  =  38.27 nH
L3  =  35.74 nH
C1  =  287.1 pF
C2  =  36.3 pF
C3  =  6.27 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  553.3 mΩ
R1  =  562.3 kΩ
R2  =  24.48 kΩ
R3  =  1.059 kΩ
R4  =  42.6 Ω
R5  =  3.931 Ω
R6  =  547.9 mΩ
R7  =  324.5 mΩ
R8  =  328.6 mΩ
R9  =  33.29 mΩ
R10  =  13.82 Ω
R11  =  1.22 Ω
R12  =  156.5 mΩ
R13  =  112.6 mΩ
L1  =  931.3 aH
L2  =  1.484 pH
L3  =  2.132 pH
L4  =  15.56 pH
L5  =  14.58 pH
C1_8  =  17.28 nF
C9  =  11.77 nF
C10  =  295.1 pF
C11  =  371.1 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive