KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 12 n ± 5 % 16 X7R Sn Automotive MLCC
0402YC123J4T2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

0402

0603

0805

1206

1210

1812

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

e.g. 10 F = 106

F = ±1% (≥10pF)*

G = ±2% (≥10pF)*

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  60.59 μΩ
R1  =  57.72 mΩ
R2  =  23.78 Ω
R3  =  3.681 Ω
R4  =  1 GΩ
L1  =  870.3 pH
L2  =  42.17 nH
L3  =  25.22 nH
C1  =  10.44 nF
C2  =  1.32 nF
C3  =  228 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  56.09 mΩ
R1  =  19.53 kΩ
R2  =  2.763 kΩ
R3  =  268.5 Ω
R4  =  35.59 Ω
R5  =  5.942 Ω
R6  =  535.2 mΩ
R7  =  96.67 mΩ
R8  =  15.21 mΩ
R9  =  84.12 mΩ
R10  =  18.57 mΩ
R11  =  166.7 mΩ
R12  =  5.516 mΩ
R13  =  2.515 μΩ
L1  =  25.96 pH
L2  =  30.7 pH
L3  =  2.403 pH
L4  =  9.343 pH
L5  =  10.37 pH
C1_8  =  576.3 nF
C9  =  494.1 nF
C10  =  27.32 nF
C11  =  350.9 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive