KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 10 n ± 5 % 16 X7R Sn Automotive MLCC
0402YC103J4T2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

0402

0603

0805

1206

1210

1812

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

e.g. 10 F = 106

F = ±1% (≥10pF)*

G = ±2% (≥10pF)*

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  66.86 μΩ
R1  =  64.98 mΩ
R2  =  25.07 Ω
R3  =  4.047 Ω
R4  =  1 GΩ
L1  =  866.8 pH
L2  =  41.96 nH
L3  =  25.67 nH
C1  =  8.7 nF
C2  =  1.1 nF
C3  =  190 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  62.99 mΩ
R1  =  23.16 kΩ
R2  =  3.087 kΩ
R3  =  287.8 Ω
R4  =  35.92 Ω
R5  =  5.819 Ω
R6  =  535.8 mΩ
R7  =  102.8 mΩ
R8  =  17.78 mΩ
R9  =  80.26 mΩ
R10  =  25.98 mΩ
R11  =  184.4 mΩ
R12  =  6.537 mΩ
R13  =  4.331 μΩ
L1  =  21.93 pH
L2  =  26.32 pH
L3  =  2.388 pH
L4  =  9.588 pH
L5  =  10.55 pH
C1_8  =  482.3 nF
C9  =  408.8 nF
C10  =  21.71 nF
C11  =  351.9 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive