KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 560 p ± 5 % 50 X7R FLEXITERM® Automotive MLCC
04025C561J4Z2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  317.1 μΩ
R1  =  423.1 mΩ
R2  =  57.84 Ω
R3  =  18.12 Ω
R4  =  1 GΩ
L1  =  813.6 pH
L2  =  38.82 nH
L3  =  33.95 nH
C1  =  487.2 pF
C2  =  61.6 pF
C3  =  10.64 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  395.1 mΩ
R1  =  343 kΩ
R2  =  17.75 kΩ
R3  =  865.6 Ω
R4  =  41.49 Ω
R5  =  4.177 Ω
R6  =  546 mΩ
R7  =  271.5 mΩ
R8  =  209 mΩ
R9  =  38.15 mΩ
R10  =  5.223 Ω
R11  =  910.5 mΩ
R12  =  95.67 mΩ
R13  =  23.28 mΩ
L1  =  1.52 pH
L2  =  2.318 pH
L3  =  2.169 pH
L4  =  14.44 pH
L5  =  13.86 pH
C1_8  =  28.95 nF
C9  =  20.4 nF
C10  =  574.6 pF
C11  =  368.1 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi Automotive