KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 47 n ± 5 % 50 X7R Sn General MLCC
04025C473JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  28.99 μΩ
R1  =  23.76 mΩ
R2  =  16.01 Ω
R3  =  1.81 Ω
R4  =  1 GΩ
L1  =  896.9 pH
L2  =  43.75 nH
L3  =  22.09 nH
C1  =  40.89 nF
C2  =  5.17 nF
C3  =  893 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  23.51 mΩ
R1  =  5.45 kΩ
R2  =  1.206 kΩ
R3  =  159.4 Ω
R4  =  33.25 Ω
R5  =  6.952 Ω
R6  =  530.4 mΩ
R7  =  61.02 mΩ
R8  =  4.735 mΩ
R9  =  119.6 mΩ
R10  =  1.506 mΩ
R11  =  78.24 mΩ
R12  =  1.548 mΩ
R13  =  43.03 nΩ
L1  =  91.9 pH
L2  =  97.04 pH
L3  =  2.514 pH
L4  =  7.696 pH
L5  =  9.11 pH
C1_8  =  2.184 μF
C9  =  2.044 μF
C10  =  152.6 nF
C11  =  343.5 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General