KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 270 p ± 10 % 50 X7R Sn General MLCC
04025C271KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  470.1 μΩ
R1  =  679.8 mΩ
R2  =  71.46 Ω
R3  =  26.48 Ω
R4  =  1 GΩ
L1  =  800.6 pH
L2  =  38.06 nH
L3  =  36.44 nH
C1  =  234.9 pF
C2  =  29.7 pF
C3  =  5.13 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  628.8 mΩ
R1  =  678.4 kΩ
R2  =  27.65 kΩ
R3  =  1.144 kΩ
R4  =  43.03 Ω
R5  =  3.841 Ω
R6  =  548.6 mΩ
R7  =  347.2 mΩ
R8  =  390 mΩ
R9  =  31.61 mΩ
R10  =  19.99 Ω
R11  =  1.364 Ω
R12  =  188.7 mΩ
R13  =  204.7 mΩ
L1  =  773.4 aH
L2  =  1.253 pH
L3  =  2.117 pH
L4  =  16.01 pH
L5  =  14.86 pH
C1_8  =  14.2 nF
C9  =  9.552 nF
C10  =  229.2 pF
C11  =  372.3 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General