Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 2.2 n ± 5 % 50 X7R FLEXITERM® General MLCC
04025C222JAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  151.4 μΩ
R1  =  173.9 mΩ
R2  =  38.89 Ω
R3  =  8.894 Ω
R4  =  1 GΩ
L1  =  838.4 pH
L2  =  40.28 nH
L3  =  29.73 nH
C1  =  1.914 nF
C2  =  242 pF
C3  =  41.8 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  165.3 mΩ
R1  =  95.42 kΩ
R2  =  7.738 kΩ
R3  =  513.2 Ω
R4  =  38.74 Ω
R5  =  4.889 Ω
R6  =  541.1 mΩ
R7  =  171.2 mΩ
R8  =  64.89 mΩ
R9  =  54.3 mΩ
R10  =  421.3 mΩ
R11  =  426.7 mΩ
R12  =  26.76 mΩ
R13  =  394.6 μΩ
L1  =  5.396 pH
L2  =  7.345 pH
L3  =  2.271 pH
L4  =  11.89 pH
L5  =  12.18 pH
C1_8  =  110 nF
C9  =  84.64 nF
C10  =  3.222 nF
C11  =  360.3 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General