KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 1.8 n ± 10 % 50 X7R Sn General MLCC
04025C182KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  168.8 μΩ
R1  =  198.1 mΩ
R2  =  41.22 Ω
R3  =  9.872 Ω
R4  =  1 GΩ
L1  =  834.8 pH
L2  =  40.06 nH
L3  =  30.32 nH
C1  =  1.566 nF
C2  =  198 pF
C3  =  34.2 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  187.8 mΩ
R1  =  115.1 kΩ
R2  =  8.74 kΩ
R3  =  554.1 Ω
R4  =  39.14 Ω
R5  =  4.778 Ω
R6  =  541.9 mΩ
R7  =  183.2 mΩ
R8  =  77.03 mΩ
R9  =  51.56 mΩ
R10  =  609.4 mΩ
R11  =  476.8 mΩ
R12  =  32.26 mΩ
R13  =  717.6 μΩ
L1  =  4.481 pH
L2  =  6.202 pH
L3  =  2.255 pH
L4  =  12.23 pH
L5  =  12.41 pH
C1_8  =  90.47 nF
C9  =  68.7 nF
C10  =  2.502 nF
C11  =  361.4 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General