KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0402 3.3 n ± 10 % 25 X7R Sn Automotive MLCC
04023C332K4T2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

0402

0603

0805

1206

1210

1812

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

e.g. 10 F = 106

F = ±1% (≥10pF)*

G = ±2% (≥10pF)*

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  121.7 μΩ
R1  =  133.6 mΩ
R2  =  34.58 Ω
R3  =  7.203 Ω
R4  =  1 GΩ
L1  =  846 pH
L2  =  40.72 nH
L3  =  28.59 nH
C1  =  2.871 nF
C2  =  363 pF
C3  =  62.7 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  127.6 mΩ
R1  =  65.31 kΩ
R2  =  6.05 kΩ
R3  =  439.6 Ω
R4  =  37.97 Ω
R5  =  5.122 Ω
R6  =  539.7 mΩ
R7  =  149.4 mΩ
R8  =  45.88 mΩ
R9  =  60.29 mΩ
R10  =  199.8 mΩ
R11  =  340.8 mΩ
R12  =  18.35 mΩ
R13  =  117.9 μΩ
L1  =  7.854 pH
L2  =  10.34 pH
L3  =  2.301 pH
L4  =  11.22 pH
L5  =  11.72 pH
C1_8  =  163.5 nF
C9  =  129 nF
C10  =  5.37 nF
C11  =  358 pF
Ceramic capacitor case schema Universal

EIA - 0402

millimeters [mm] inches [in]
L 1.0 ±0.1 0.039 ±0.004
W 0.5 ±0.1 0.02 ±0.004
T max. 0.56 0.022
t 0.25 ±0.15 0.01 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive