KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0201 6.8 n ± 5 % 10 X7R Sn General MLCC
0201ZC682JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  523.1 μΩ
R1  =  81.58 mΩ
R2  =  6.063 Ω
R3  =  12.33 Ω
R4  =  1 GΩ
L1  =  356.3 pH
L2  =  1.854 nH
L3  =  5.54 nH
C1  =  5.916 nF
C2  =  680 pF
C3  =  163.2 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  97.32 mΩ
R1  =  77.72 mΩ
R2  =  8.88 mΩ
R3  =  22.9 mΩ
R4  =  25.33 mΩ
R5  =  7.218 mΩ
R6  =  6 mΩ
R7  =  5.776 mΩ
R8  =  4.67 mΩ
R9  =  67.49 MΩ
R10  =  1.624 Ω
R11  =  1.348 Ω
R12  =  243.8 mΩ
R13  =  140.8 mΩ
L1  =  1000 aH
L2  =  1000 aH
L3  =  1000 aH
L4  =  18.38 pH
L5  =  591.7 aH
C1_8  =  1.558 μF
C9  =  54.66 nF
C10  =  83.24 nF
C11  =  14.03 pF
Ceramic capacitor case schema Universal

EIA - 0201

millimeters [mm] inches [in]
L 0.6 ±0.09 0.024 ±0.004
W 0.3 ±0.09 0.012 ±0.004
T max. 0.33 0.013
t 0.15 ±0.05 0.006 ±0.002

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General