KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0201 470 p ± 20 % 6.3 X7R Sn General MLCC
02016C471MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  670.7 μΩ
R1  =  416.3 mΩ
R2  =  23.06 Ω
R3  =  14.02 Ω
R4  =  1 GΩ
L1  =  363.4 pH
L2  =  1.757 nH
L3  =  7.433 nH
C1  =  408.9 pF
C2  =  47 pF
C3  =  11.28 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  475.9 mΩ
R1  =  5.02 Ω
R2  =  475.8 mΩ
R3  =  340.2 mΩ
R4  =  148.9 mΩ
R5  =  95.88 mΩ
R6  =  86.81 mΩ
R7  =  81.14 mΩ
R8  =  71.27 mΩ
R9  =  253.5 kΩ
R10  =  199.3 Ω
R11  =  3.086 Ω
R12  =  34.3 mΩ
R13  =  847.7 mΩ
L1  =  1000 aH
L2  =  1000 aH
L3  =  1000 aH
L4  =  7.776 pH
L5  =  8.403 pH
C1_8  =  22.26 nF
C9  =  25.32 nF
C10  =  91.47 pF
C11  =  3.422 pF
Ceramic capacitor case schema Universal

EIA - 0201

millimeters [mm] inches [in]
L 0.6 ±0.03 0.024 ±0.001
W 0.3 ±0.03 0.012 ±0.001
T max. 0.33 0.013
t 0.15 ±0.05 0.006 ±0.002

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General