KYOCERA AVX - Advanced Electronic Components & Solutions

Series Case Size Capacitance [F] Tolerance [%] Rated Voltage [V] DCL Max. [A] DF Max.[%] ESR Max. 100 kHz [Ohm] ESL [H]

F98-AS1 Series - Fused Tantalum Chip - Undertab

S 47 μ 20 10 9.4 μ 35 5.5 1.4 n

Mouser icon Mouser.com - Distributor does not inventory this part number.

Please Contact Mouser to initiate inventory request for this product.


Order PN - F981A476MSAAS1 Mouser Order Code - | |
F98-AS1 Series - Fused Tantalum Chip - Undertab

F981A476MSAAS1
TypeRated VoltageCapacitance CodeToleranceCase SizePackagingFuse Series Code

pF code: 1st two digits represent significant figures, 3rd digit represents multiplier (number of zeros to follow)

M = ±20%

A = Reel Dia (φ180)

Tape Width (mm) = 8


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - F98-AS1

rohs_lf

For RoHS compliant products, please select correct termination style.

Temperature:
Temperature:
Temperature:
Temperature:
Burel schema
R0  =  1.292 Ω
C0  =  347.3 μF
R1  =  453.8 mΩ
C1  =  1.538 μF
R2  =  348.2 mΩ
C2  =  3.075 μF
R3  =  8.778 mΩ
C3  =  6.151 μF
R4  =  810.6 mΩ
C4  =  12.3 μF
R5  =  1.913 Ω
C5  =  24.6 μF
Rs  =  10 Ω
Ls  =  1.4 nH
Rli  =  2.34 MΩ
RD  =  0.1 Ω

Please be aware that this is a model for a polarized type of capacitor, the DR diode is a simple reverse voltage polarity protection feature. The diode can be removed from the equivalent circuit if the simulation is only being used to evaluate applications having a positive voltage bias.

Solid Electrolytic hicv_f98_as1 case schema
EIA - 0805
Case Size - S EIA Code - 0805 EIA Metric - 2012-09
F98-AS1 Series - Fused Tantalum Chip - Undertab
millimeters [mm] inches [in]
L 2.0 +0.2/-0.1 0.079 +0.008/-0.004
W 1.25 +0.2/-0.1 0.049 +0.008/-0.004
H max. 0.9 0.035

For more specific information about Part Numbers Case Size see   Catalog Series Datasheet - F98-AS1