KYOCERA AVX Part No.0402ZD475MAT2A New PN: KGM05BR51A475MH
Category - General
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 4.7 μ | ± 20 % | 10 | X5R | Sn | General | MLCC |
0402 | Z | D | 475 | M | A | T | 2 | A |
---|---|---|---|---|---|---|---|---|
Size | Voltage | Dielectric | Capacitance Code (in pF) | Capacitance Tolerance | Failure Rate | Terminations | Packaging | Special Code |
(L” x W”) 0101** 0201 0402 0603 0805 1206 1210 1812 **EIA 01005 | 4V = 4V 6 = 6.3V Z = 10V Y = 16V 3 = 25V D = 35V 5 = 50V 1 = 100V | D = X5R | 2 Sig. Digits + Number of Zeros | K = ±10% M = ±20% | A = N/A | T = Plated Ni and Sn | 2 = 7” Reel 4 = 13” Reel U = 4mm TR (01005) | A = Std. Product |
This legend is Only for explain PartNumber parts, not for order or create specific PartNumber
PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X5R General
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.2 | 0.039 ±0.008 |
W | 0.5 ±0.2 | 0.02 ±0.008 |
T max. | 0.65 | 0.026 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X5R General